1.2.15.28 PDEC_COUNTER_STATUS Enum
C
typedef enum { PDEC_COUNTER_STATUS_NONE = 0, /* Capture status overflow */ PDEC_COUNTER_STATUS_OVERFLOW = PDEC_INTFLAG_OVF_Msk, /* Capture status ready for channel 0 */ PDEC_COUNTER_STAUTS_COMPARE_MATCH0 = PDEC_INTFLAG_MC0_Msk, /* Capture status ready for channel 1 */ PDEC_COUNTER_STATUS_COMPARE_MATCH1 = PDEC_INTFLAG_MC1_Msk, PDEC_COUNTER_STATUS_MSK = PDEC_COUNTER_STATUS_OVERFLOW | \ PDEC_COUNTER_STAUTS_COMPARE_MATCH0 | PDEC_COUNTER_STATUS_COMPARE_MATCH1, /* Force the compiler to reserve 32-bit memory for enum */ PDEC_COUNTER_STATUS_INVALID = 0xFFFFFFFF } PDEC_COUNTER_STATUS;
Summary
Identifies counter mode interrupt source mask.
Description
This enumeration identifies counter mode interrupt source mask.
Remarks
None.