1.2.15.17 PDECx_COUNTERInitialize Function
C
void PDECx_COUNTERInitialize ( void ); // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.
Summary
Initializes given instance of PDEC peripheral in counter mode.
Description
This function initializes given instance of PDEC peripheral in counter mode with options configured in MCC GUI.
Precondition
MCC GUI should be configured with the desired options.
Parameters
None.
Returns
None.
Example
PDEC_COUNTERInitialize();
Remarks
This function must be called before any other PDEC function is called. This function is normally called only be called once during system initialization.