1.32.16.18 NVMCTRL_SmartEepromFlushPageBuffer Function

C

void NVMCTRL_SmartEepromFlushPageBuffer( void )

Summary

Flush SmartEEPROM data when in buffered mode.

Description

When SEECFG.WMODE selects the buffered mode, the page buffer can contain unwritten SmartEEPROM data. To flush the SmartEEPROM data inside the page buffer, this function can be used.

Precondition

None.

Parameters

None

Returns

None.

Example

NVMCTRL_SmartEepromFlushPageBuffer();

Remarks

None.