1.32.16.26 NVMCTRL_FLASH_START_ADDRESS Macro

C

The start address of flash varies based on device family. Refer to the generated header file for the actual start address value.

Summary

Defines the start address of NVMCTRL Flash.

Description

This constant defines the start address of Flash. It is recommended for the target application to use this constant instead of hardcoded literals.

Remarks

None.