1.32.16.3 NVMCTRL_SetWriteMode Function

C

void NVMCTRL_SetWriteMode(NVMCTRL_WRITEMODE mode);

Summary

Sets the write mode for Flash.

Description

There are four write mode supported. Use this function to set the appropriate write mode, before performing Flash writes. The default write mode is Manual Write.

Precondition

None

Parameters

Param Description
mode Enumerated type, indicates one of the four write modes.

Returns

None.

Example

NVMCTRL_SetWriteMode(NVMCTRL_WMODE_AP);