1.32.16.32 NVMCTRL_INTERRUPT1_SOURCE Enum

C

typedef enum
{
    NVMCTRL_INT_SEESFULL = NVMCTRL_INTENCLR_SEESFULL_Msk,
    NVMCTRL_INT_SEESOVF = NVMCTRL_INTENCLR_SEESOVF_Msk,
    NVMCTRL_INT_SEEWRC = NVMCTRL_INTENCLR_SEEWRC_Msk,
} NVMCTRL_INTERRUPT1_SOURCE;

Summary

Defines the Interrupt sources for the SmartEEPROM.

Description

This enumeration defines the Interrupt sources for the SmartEEPROM.

Remarks

None.