1.5.16.18 PDECx_COUNTERStart Function

C

void PDECx_COUNTERStart ( void ) // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.

Summary

Starts the given PDEC counter in counter mode.

Description

This function enables the clock and starts the counter in counter mode.

Precondition

PDECx_HALLInitialize function must have been called first for the given channel.

Parameters

None.

Returns

None.

Example

PDEC_COUNTERInitialize();
PDEC_COUNTERStart();

Remarks

None.