1.5.16.19 PDECx_COUNTERStop Function

C

void PDECx_COUNTERStop ( void ) // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.

Summary

Stops the given PDEC counter in counter mode.

Description

This function stops the clock and thus counter PDEC.

Precondition

PDECx_COUNTERInitialize function must have been called first for the given channel.

Parameters

None.

Returns

None.

Example

PDEC_COUNTERInitialize();
PDEC_COUNTERStart();
PDEC_COUNTERStop();

Remarks

None.