1.5.16.2 PDECx_QDECStart Function

C

void PDECx_QDECStart ( void ) // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.

Summary

Starts the given PDEC counter in quadrature mode.

Description

This function enables the clock and starts the counter in quadrature mode, allowing the PDEC to begin tracking the quadrature signals.

Precondition

PDECx_QDECInitialize function must have been called first for the given channel.

Parameters

None.

Returns

None.

Example

PDEC_QDECInitialize();
PDEC_QDECStart();

Remarks

None.