1.5.16.10 PDECx_HALLStart Function
C
void PDECx_HALLStart ( void ) // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.
Summary
Starts the given PDEC counter in hall mode.
Description
This function enables the clock and starts the counter in hall mode, allowing the PDEC to begin tracking the quadrature signals.
Precondition
PDECx_HALLInitialize function must have been called first for the given channel.
Parameters
None.
Returns
None.
Example
PDEC_HALLInitialize(); PDEC_HALLStart();
Remarks
None.