1.32.18.18 PDECx_COUNTERStart Function
C
void PDECx_COUNTERStart ( void ) // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.
Summary
Starts the given PDEC counter in counter mode.
Description
This function enables the clock and starts the counter in counter mode.
Precondition
PDECx_HALLInitialize function must have been called first for the given channel.
Parameters
None.
Returns
None.
Example
PDEC_COUNTERInitialize(); PDEC_COUNTERStart();
Remarks
None.