1.32.18.26 PDEC_QDEC_STATUS Enum
C
typedef enum { PDEC_QDEC_STATUS_NONE = 0, /* Capture status overflow */ PDEC_QDEC_STATUS_OVERFLOW = PDEC_INTFLAG_OVF_Msk, /* Capture status error */ PDEC_QDEC_STATUS_ERROR = PDEC_INTFLAG_ERR_Msk, /* Direction change */ PDEC_QDEC_STATUS_DIR = PDEC_INTFLAG_DIR_Msk, /* Direction change */ PDEC_QDEC_STATUS_VELOCITY = PDEC_INTFLAG_VLC_Msk, /* Capture status ready for channel 0 */ PDEC_QDEC_STAUTS_COMPARE_MATCH0 = PDEC_INTFLAG_MC0_Msk, /* Capture status ready for channel 1 */ PDEC_QDEC_STATUS_COMPARE_MATCH1 = PDEC_INTFLAG_MC1_Msk, PDEC_QDEC_STATUS_MSK = PDEC_QDEC_STATUS_OVERFLOW | PDEC_QDEC_STATUS_ERROR | PDEC_QDEC_STATUS_DIR | PDEC_QDEC_STATUS_VELOCITY \ | PDEC_QDEC_STAUTS_COMPARE_MATCH0 | PDEC_QDEC_STATUS_COMPARE_MATCH1, /* Force the compiler to reserve 32-bit memory for enum */ PDEC_QDEC_STATUS_INVALID = 0xFFFFFFFF } PDEC_QDEC_STATUS;
Summary
Identifies Quadrature mode interrupt source mask.
Description
This enumeration identifies quadrature mode interrupt source mask.
Remarks
None.