1.32.18.11 PDECx_HALLStop Function

C

void PDECx_HALLStop ( void ) // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.

Summary

Stops the given PDEC counter in hall mode.

Description

This function stops the clock and thus counter PDEC, stopping tracking of the hall signals.

Precondition

PDECx_HALLInitialize function must have been called first for the given channel.

Parameters

None.

Returns

None.

Example

PDEC_HALLInitialize();
PDEC_HALLStart();
PDEC_HALLStop();

Remarks

None.