1.32.18.16 PDECx_HALLStatusGet Function
C
PDEC_HALL_STATUS PDECx_HALLStatusGet (void) // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.
Summary
Identifies status of the hall interrupts
Description
This function returns the status of the interrupts that occur in hall mode.
Precondition
PDECx_HALLInitialize must have been called first.
Parameters
None
Returns
PDEC_HALL_STATUS - status of the hall interrupts
Example
PDEC_HALL_STATUS status; status = PDEC_HALLStatusGet();
Remarks
None