1.1.11.12 I2CSMBx_StatusFlagsGet Function

C

/* x = I2C SMBUS peripheral instance number */

/* I2C slave mode */
uint8_t I2CSMBx_StatusFlagsGet(void)

Summary

Returns the status register

Description

Returns the status register

Precondition

I2CSMBx_Initialize must have been called for the associated I2C instance.

Parameters

None

Returns

Status register

Example

uint8_t status = I2CSMB0_StatusFlagsGet();

Remarks

None