1.1.11.11 I2CSMBx_StatusFlagsReset Function

C

/* x = I2C SMBUS peripheral instance number */

/* I2C slave mode */
void I2CSMBx_StatusFlagsReset(void)

Summary

Resets the status register bits

Description

Resets the status register bits

Precondition

I2CSMBx_Initialize must have been called for the associated I2C instance.

Parameters

None

Returns

None

Example

I2CSMB0_StatusFlagsReset();

Remarks

None