1.1.11.30 I2CSMBx_TargetStart Function

C

/* x = I2C SMBUS peripheral instance number */

/* I2C SMBUS Target mode */

void I2CSMBx_TargetStart(void)

Summary

Configures the DMA and starts the target in receive mode

Description

Configures the DMA and starts the target in receive mode

Precondition

I2CSMBx_Initialize must have been called for the associated I2C instance.

Parameters

None.

Returns

None

Example

I2CSMB0_TargetStart();

Remarks

None.