1.8.10.15 MCSPI_CLOCK_PHASE Enum

C

/* MCSPI master mode */

The MCSPI_CLOCK_PHASE enumerations vary based on the device family. Refer the generated header file for the actual MCSPI_CLOCK_PHASE enumerator constants.

Summary

This enumeration constant defines the possible values for MCSPI clock phase

Description

This enumeration constant defines the possible values for MCSPI clock phase

Remarks

None