1.8.10.18 MCSPI_CHIP_SELECT Enum

C

/* MCSPI master mode */ The MCSPI_CHIP_SELECT Enum value may vary based on the device family. Refer to the generated header file for the actual MCSPI_CHIP_SELECT enumerator constants.

Summary

Enumerator constants for MCSPI hardware chip select

Description

Enumerator constants for MCSPI hardware chip select

Remarks

These enumerator constants are available in MCSPI master mode