1.8.10.16 MCSPI_CLOCK_POLARITY Enum

C

/* MCSPI master mode */

The MCSPI_CLOCK_POLARITY enumerations vary based on the device family. Refer the generated header file for the actual MCSPI_CLOCK_POLARITY enumerator constants.

Summary

This enumeration constant defines possible values for the MCSPI clock polarity

Description

This enumeration constant defines possible values for the MCSPI clock polarity

Remarks

None