1.12.14.12 MCPWM_ChannelPrimaryTriggerSet Function
C
void MCPWM_ChannelPrimaryTriggerSet (MCPWM_CH_NUM channel, uint16_t trigger)
Summary
Writes the primary trigger compare value to trigger ADC conversion
Description
This function writes primary trigger compare value to trigger ADC conversion
Precondition
MCPWM_Initialize() function must have been called first for the associated instance. And associated channel must be running.
Parameters
Param | Description |
---|---|
channel | MCPWM channel number |
trigger | compare value which is compared with time base |
Returns
None
Example
MCPWM_Initialize(); MCPWM_Start(); MCPWM_ChannelPrimaryTriggerSet(MCPWM_CH_0, 0x25);
Remarks
When trigger compare value matches the counter of primary time base, interrupt can be generated. And this trigger is used to synchronize an ADC conversion with the primary time base.