1.12.14.16 MCPWM_ChannelPinsOverrideEnable Function
C
void MCPWM_ChannelPinsOverrideEnable (MCPWM_CH_NUM channel)
Summary
Enables PWM output pins override function
Description
This function enables override function for PWM output pins PWMH and PWML. When override is enabled, PWM generation logic does not control the PWMH and PWML states.
Precondition
MCPWM_Initialize() must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
channel | MCPWM channel number |
Returns
None.
Example
MCPWM_Initialize();
MCPWM_ChannelPinsOverrideEnable(MCPWM_CH_0);
Remarks
None