1.12.14.2 MCPWM_Start Function

C

void MCPWM_Start (void)

Summary

Starts the MCPWM module

Description

This function enables the MCPWM module.

Precondition

MCPWM_Initialize() function must have been called first for the associated instance.

Parameters

None

Returns

None.

Example

MCPWM_Initialize();
MCPWM_Start();

Remarks

None