3.8.19.6 SEFC_GpnvmBitSet Function

C

__longramfunc__ void SEFC_GpnvmBitSet(uint8_t GpnvmBitNumber)

Summary

Sets the GPNVM bit

Description

This function sets the GPNVM bit.

Precondition

None.

Parameters

ParamDescription
GpnvmBitNumberBit number

Returns

None.

Example

SEFC_GpnvmBitSet(0x02U);

Remarks

This function is executed from RAM