3.8.19.1 SEFC_ErrorGet Function
C
SEFC_ERROR SEFC_ErrorGet( void )
Summary
Returns the error encountered by SEFCx controller.
Description
This function determines the flash panel using SEFC_FlashPanelGet and then checks the error encountered by SEFCx controller. Return value can be mapped to SEFC_ERROR to identify particular error.
Precondition
None.
Parameters
None
Returns
SEFC_ERROR - SEFC controller error type
Example
uint32_t error = SEFC_ErrorGet();