3.8.19.3 SEFC_FlashPanelGet Function
C
SEFC_FLASH_PANEL SEFC_FlashPanelGet(uint32_t address)
Summary
Identify the flash panel (SEFC0 or SEFC1) for the given address based on the GPNVM bit.
Description
This function identifies the flash panel by checking the GPNVM bit and returns SEFC_FLASH_PANEL0 or SEFC_FLASH_PANEL1 depending on which flash panel is currently mapped at the given address.
Precondition
None
Parameters
Param | Description |
---|---|
address | FLASH panel to identify. |
Returns
SEFC_FLASH_PANEL - SEFC controller flash panel.
Example
SEFC_FLASH_PANEL flash_panel = SEFC_FlashPanelGet(0x500000);