3.8.19.4 SEFC_GpnvmBitClear Function

C

__longramfunc__ void SEFC_GpnvmBitClear(uint8_t GpnvmBitNumber)

Summary

Clears the GPNVM bit

Description

This function clears given GPNVM bit.

Precondition

None.

Parameters

ParamDescription
GpnvmBitNumberBit number

Returns

None.

Example

SEFC_GpnvmBitClear(0x02U);

Remarks

This function is executed from RAM