2.7.21 CACHE_CacheClean Function
C
void CACHE_CacheClean(uint32_t addr, size_t len)
Summary
Write back and invalidate an address range in either cache.
Description
Write back (data) and invalidate (data and address) an address range in either cache.
Parameters
| Param | Description |
|---|---|
| uint32_t addr | address (aligned to 32-byte boundary) |
| size_t len | size of memory block (in number of bytes) |
Returns
None.
Example
CACHE_CacheClean(addr, len);
Remarks
None.