2.107.1 SDRAMC_Initialize Function
C
void SDRAMC_Initialize ( void )
Summary
Initializes and Enables the SDRAM Controller.
Description
This function Enables the external memory controller module(s).
Precondition
None.
Parameters
None.
Returns
None.
Example
SDRAMC_Initialize();
Remarks
This routine must be called before any attempt to access external memory.
Not all features are available on all devices. Refer to the specific device data sheet to determine availability.