2.44.9 EVSYS_CHANNEL Enum

C

/*The EVSYS_CHANNEL enumerations vary based on the device family and the number of EVSYS channels enabled in MCC. 
Refer the generated header file for the actual EVSYS_CHANNEL enumerator constants.*/

Summary

Identifies the channel to be used.

Description

This enumeration identifies the channel on which the operation needs to be carried out

Remarks

None.