2.67.4 MEM2MEM_TRANSFER_EVENT Enum
C
typedef enum { /* Data was transferred successfully. */ MEM2MEM_TRANSFER_EVENT_COMPLETE, /* Error while processing the request */ MEM2MEM_TRANSFER_EVENT_ERROR } MEM2MEM_TRANSFER_EVENT;
Summary
Enumeration of possible MEM2MEM transfer events.
Description
This data type provides an enumeration of all possible MEM2MEM transfer events. A data value of this type is returned in the MEM2MEM callback function and indicates if the completed transfer was successful.
Remarks
None.