2.8.76 CANx_SleepModeEnter Function
C
void CANx_SleepModeEnter(void) // x - Instance of the CAN peripheral
Summary
Puts the CAN Peripheral in sleep mode (clock stop request).
Precondition
CANx_Initialize and CANx_MessageRAMConfigSet must have been called for the associated CAN instance.
Parameters
None.
Returns
None.
Example
CAN0_SleepModeEnter();
Remarks
None.