2.25.2 DAC_CTRL_DataWrite Function
C
void DAC_CTRL_Initialize(void);
Summary
Initializes DAC_CTRL module of the device.
Description
This function initializes DAC_CTRL module of the device with the values configured in MCC GUI. Once the peripheral is initialized, APIs can be used to convert the data.
Precondition
MCC GUI should be configured with the right values.
Parameters
None
Returns
None
Example
DAC_CTRL_Initialize();
Remarks
None