2.119.8 SYSTICK_TimerFrequencyGet Function
C
uint32_t SYSTICK_TimerFrequencyGet( void )
Summary
Get the SysTick frequency Value
Description
This function returns the SysTick frequency value
Precondition
None.
Parameters
None.
Returns
Systick Frequency value
Example
uint32_t frequency; frequency = SYSTICK_TimerFrequencyGet();