2.115.7 SQI_LANE_MODE Enum
C
typedef enum
{
SINGLE_MODE = 0x0,
DUAL_MODE = 0x1,
QUAD_MODE = 0x2
} SQI_LANE_MODE;
Summary
Defines the data type to specify the type of lane.
Description
SQI Lane Mode can be used to specify the lane to be used for SQI transaction
Remarks
None.