2.27.27 DBGU_SERIAL_SETUP Struct
C
/* Blocking, non-blocking and ring buffer mode */
typedef struct
{
uint32_t baudRate;
DBGU_PARITY parity;
} DBGU_SERIAL_SETUP;
Summary
Defines the data type for the DBGU serial setup.
Description
This can be used to define a serial setup which may then be used to change the serial setup of the DBGU dynamically by passing an instance of this struct as an argument to the DBGU_SerialSetup API.
Remarks
None