2.124.1 TMR1_Initialize Function
C
void TMR1_Initialize(void);
Summary
Initializes given instance of TMR.
Description
This function initializes given instance of timer with the options configured in MCC GUI.
Precondition
MCC GUI should be configured with the desired values.
Parameters
None.
Returns
None.
Example
TMR1_Initialize();
Remarks
This function must be called before any other Timer function is called. This function is normally only be called once during system initialization.