2.83.11 PIT64B_DelayUs Function
C
/* x = PIT64B instance number */
void PIT64Bx_DelayUs(uint32_t ms)
Summary
Delays processing for x microseconds.
Description
Delays execution by using the PIT64B timer to determine when given number of microseconds has expired.
Precondition
PIT64B is configured and enabled. The PIT64B interrupt is also enabled.
Parameters
| Param | Description |
|---|---|
| us | number of microseconds to delay |
Returns
None.