2.68.9 dcache_CleanByAddr Function
C
void dcache_CleanByAddr (uint32_t *addr, uint32_t size)
Summary
Clean Data Cache by address.
Description
Clean L1 Data Cache by address starting from address to address+size.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| addr | Source buffer address |
| size | buffer length in bytes |
Returns
None.