2.41.14 EFC_CALLBACK Typedef
C
typedef void (*EFC_CALLBACK)(uintptr_t context);
Summary
Defines the data type and function signature for the EFC peripheral callback function.
Description
This data type defines the function signature for the EFC peripheral callback function. The EFC peripheral will callback the client's function with this signature when EFC is ready to accept new operation.
Precondition
EFC_CallbackRegister must have been called to set the function to be called.
Parameters
Param | Description |
---|---|
context | Allows the caller to provide a context value (usually a pointerto the callers context for multi-instance clients). |
Returns
None.