2.33.8 DMT_Initialize Function

C

void DMT_Initialize( void )

Summary

Initializes the DMT peripheral.

Description

This function initializes the DMT peripheral of the device.

Precondition

This function must be called only once and before any other DMT function is called.

Parameters

None.

Returns

None.

Example

PSCNT = 0x1234;  // Set the instruction fetch counter limit
PSINTV = 0x5678; // Set the window interval limit
DMT_Initialize();

Remarks

None.