2.48.7 FREQM_ERROR Enum

C

Refer to the generated header file for the actual FREQM error types and values.

Summary

Identifies the possible FREQM module errors.

Description

This enumeration identifies the possible erros that the FREQM module can generate. The FREQM_ErrorGet() function will return a value of this type.

Remarks

None.