2.125.5 TRAM_RAMSet Function
C
bool TRAM_RAMSet( uint32_t ramIndex, uint32_t data );
Summary
Write data into the TrustRAM RAMx register
Description
This function is used to write 32-Bit data into the TrustRAM RAM[ramIndex] register.
Precondition
None
Parameters
| Param | Description |
|---|---|
| ramIndex | Specifies the index of the RAM register to be written to |
| data | Provides the data to be written into the RAM[index] register |
Returns
true - If data is written successfully
false - If the ramIndex is out of range
Example
// Write Data into TrustRAM's RAM0 and RAM4 register TRAM_RAMSet(0, 0x12345678); TRAM_RAMSet(4, 0x87654321);
Remarks
None.