1.1.5 Exception Processing
The dsPIC33A devices have a vectored exception scheme with support for up to eight sources of non-maskable traps and up to 502 interrupt sources. Each interrupt source can be assigned to one of seven priority levels.
The dsPIC33A devices have a vectored exception scheme with support for up to eight sources of non-maskable traps and up to 502 interrupt sources. Each interrupt source can be assigned to one of seven priority levels.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.