1.1.2 Instruction Set
The instruction set is almost identical for the 16-bit MCU and DSC architectures. The instruction set includes many addressing modes and was designed for optimum C compiler efficiency.
The instruction set is almost identical for the 16-bit MCU and DSC architectures. The instruction set includes many addressing modes and was designed for optimum C compiler efficiency.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.