The additional features area allows the user to reset the connected SAM C21 Xplained Pro
Board or the UWB circuit only. Figure 4-10. Demo Board and ATA8352/ATA5352
Reset Feature
In the Version tab, click Get Version to retrieve the UWB device
version.Figure 4-11. UWB Device Version on Selected
Demo Board
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.