4.1 Measurement Area
The measurement area is used to start and stop a distance measurement with or without averaging.
To run a distance measurement with averaging, check “on” for Average and select an average value from 2-20. When a measurement is running, no parameter settings can be read or written. The user cannot change the chosen diagram type when a measurement is running. For more details, refer to Data and Result Area.
- The UWB Demo Board is connected.
- This board is identified as Verifier.
Click Cancel, then end the measurement correctly as described above. If the user does not follow this procedure, the next measurement will lead to unexpected behavior. For a proper restart, press RESET on the Verifier SAM C21 Xplained Pro Board before reopening the UWB Evaluation GUI.