4.6 Status Bar

The status bar displays the following information:
  • Firmware version programmed to the SAMC21J18A microcontroller
  • Node type of the currently selected UWB demo board
  • Validity of the UWB parameter configuration of the currently selected UWB demo board
  • System busy indicator
  • Currently used and supported UWB circuit(s) identifier
  • EDBG virtual COM Port identifier of the selected UWB demo board
  • Current date and time
Figure 4-12. Status Bar