32.3.4 DBGETC(canblock)
Description
Get a single char
from the input mechanism.
Include
<sys/appio.h>
Remarks
Behaves as ((void)0)
when APPIN/APPOUT debugging or Starter Kit I/O debugging is not enabled via the -mappio-debug
or –DPIC32_STARTER_KIT
option.