32.3.2 DBPRINTF()

Description

Calls printf() but is enabled only with the -mappio-debug or –DPIC32_STARTER_KIT option. When one of these options is not specified on the compiler command line, DBPRINTF() behaves as ((void)0) and printf is not called.

Include

<sys/appio.h>

Remarks

Behaves as ((void)0) when APPIO debugging or Starter Kit I/O debugging is not enabled via the -mappio-debug or –DPIC32_STARTER_KIT option. Use this macro to insert messages that should print only when debugging.